文档标题 | 信息 |
---|---|
Package Name | W3X5.15A |
Package Previous Code | WAL |
Package Description | 15 Ball WLCSP, 3x5 ARRAY, 0.4mm Pitch (with BSC)- ASECL |
Package Status | Active |
Package Type | WLCSP-TKCURDLBC |
Package Code | WAL |
分类 | PLASTIC |
Lead Count | 15 |
Pb (Lead) Free | Yes |
长度 | 2.15mm |
宽度 | 1.51mm |
Thickness | 0.54mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.15 x 1.51 x 0.54 |