文档标题 | 信息 |
---|---|
Package Name | W4X5.20E |
Package Previous Code | WAE |
Package Description | 20 Ball WLCSP, 4x5 ARRAY, 0.4mm Pitch (with BSC)-UNISEM |
Package Status | Active |
Package Type | WLCSP-BPBC |
类别 | PLASTIC |
Package Code | WAE |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 2.15mm |
宽度 | 1.82mm |
Thickness | 0.01mm |
Pitch | 0.02mm |
Pkg. Dimensions (mm) | 2.15 x 1.82 x 0.01 |