文档标题 | 信息 |
---|---|
Package Name | W11X11.121 |
Package Previous Code | WAC |
Package Description | 121 Ball WLCSP, 11x 11 ARRAY, 0.5mm Pitch - ATT (Amkor Taiwan T5 & T3) |
Package Status | Active |
Package Type | WLCSP-TCURDL |
类别 | PLASTIC |
Package Code | WAC |
分类 | PLASTIC |
Lead Count | 121 |
Pb (Lead) Free | Yes |
长度 | 5.46mm |
宽度 | 5.46mm |
Thickness | 0.36mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.46 x 5.46 x 0.36 |