文档标题 | 信息 |
---|---|
Package Name | V60.5.71X8.46 |
Package Previous Code | VPI |
Package Description | 60 LEADS/BUMPS FCCSP (5.71 x 8.46): Amkor Technology Korea (ATK) |
Package Status | Active |
Package Type | LFBGA |
类别 | PLASTIC |
Package Code | VPI |
分类 | PLASTIC |
Lead Count | 60 |
Pb (Lead) Free | Yes |
长度 | 5.71mm |
宽度 | 8.46mm |
Thickness | 1.12mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 5.71 x 8.46 x 1.12 |