文档标题 | 信息 |
---|---|
Package Name | V81.8X8 |
Package Previous Code | VLB |
Package Description | 81 ball SIP FBGA (8x8mm) Co-Pack (Dual flip-chip FETs + W/B Driver) |
Package Status | Active |
Package Type | FBGA |
Package Code | VLB |
分类 | PLASTIC |
Lead Count | 81 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 1.36mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 8.00 x 8.00 x 1.36 |