文档标题 | 信息 |
---|---|
Package Name | V409.18X18 |
Package Previous Code | VFF |
Package Description | 409 LEAD LFBGA PACKAGE(18 x 18mm)-ASEKH |
Package Status | Active |
Package Type | LBGA |
类别 | PLASTIC |
Package Code | VFF |
分类 | PLASTIC |
Lead Count | 409 |
Pb (Lead) Free | Yes |
长度 | 17.98mm |
宽度 | 17.98mm |
Thickness | 0mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 17.98 x 17.98 x 0.00 |