文档标题 | 信息 |
---|---|
Package Name | V256.13.5X13.5 |
Package Previous Code | VEP |
Package Description | 256 LEAD LFBGA 13.5x 13.5mm-ASEKH |
Package Status | Active |
Package Type | LFBGA |
类别 | PLASTIC |
Package Code | VEP |
分类 | PLASTIC |
Lead Count | 256 |
Pb (Lead) Free | Yes |
长度 | 13.49mm |
宽度 | 13.49mm |
Thickness | 0mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 13.49 x 13.49 x 0.00 |