文档标题 | 信息 |
---|---|
Package Description | TO-39 9.21x18.23 mm |
Package Status | Active |
Package Type | TO |
类别 | PLASTIC |
Package Code | TO8 |
分类 | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 0mm |
Pb Free Category | e3 Sn |
宽度 | 9.21mm |
Thickness | 18.23mm |
Pitch | 0mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 0.0 x 9.21 x 18.23 |