文档标题 | 信息 |
---|---|
Package Description | TO 9.53x14.88 mm |
Package Status | Active |
Package Type | TO |
类别 | PLASTIC |
Package Code | TO4 |
分类 | G |
Lead Count | 4 |
Pb (Lead) Free | Yes |
长度 | 0mm |
Pb Free Category | e3 Sn |
宽度 | 9.53mm |
Thickness | 14.88mm |
Pitch | 0mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 0.0 x 9.53 x 14.88 |