文档标题 | 信息 |
---|---|
Package Name | T3.D |
Package Previous Code | TKA |
Package Description | 3 LD TO-257 #2 LD GND, W/BONDING BLOCK |
Package Status | Active |
Package Type | CAN |
类别 | HERMETIC |
Package Code | TKA |
分类 | HERMETIC |
Lead Count | 3 |
Pb (Lead) Free | Yes |
长度 | 16.64mm |
宽度 | 10.54mm |
Thickness | 3.05mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 16.64 x 10.54 x 3.05 |