文档标题 | 信息 |
---|---|
Package Description | LCC 14.38x14.38x3.05 mm 0.64mm Pitch |
Package Status | Active |
Package Type | LCC |
类别 | HERMET |
Package Code | SL68 |
分类 | NP |
Lead Count | 68 |
Pb (Lead) Free | No |
长度 | 14.38mm |
Pb Free Category | e0 |
宽度 | 14.38mm |
Thickness | 3.05mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.64mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 14.38 x 14.38 x 3.05 |