文档标题 | 信息 |
---|---|
Package Name | S3X3.9 |
Package Previous Code | SBA |
Package Description | 9 Ball OPTICAL CHIP SCALE PACKAGE (OCSP), 3x3 ARRAY |
Package Status | Active |
Package Type | OCSP |
类别 | PLASTIC |
Package Code | SBA |
分类 | PLASTIC |
Lead Count | 9 |
Pb (Lead) Free | Yes |
长度 | 2.15mm |
宽度 | 2.15mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 2.15 x 2.15 x 0.00 |