文档标题 | 信息 |
---|---|
Package Description | CPACK 2.00x1.60x0.35 mm 0.50mm Pitch |
Package Status | Active |
Package Type | CPACK |
类别 | HERMET |
Package Code | SA4 |
分类 | G |
Lead Count | 4 |
Pb (Lead) Free | Yes |
长度 | 2mm |
Pb Free Category | e3 Sn |
宽度 | 1.6mm |
Thickness | 0.35mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Cut Tape |
Pkg. Dimensions (mm) | 2.0 x 1.6 x 0.35 |