文档标题 | 信息 |
---|---|
Package Name | R48.C |
Package Previous Code | RNZ |
Package Description | 48 LD CQFP, 25mil pitch, Solder Seal with bottom HeatSlug |
Package Status | Active |
Package Type | CQFP |
Package Code | RNZ |
分类 | HERMETIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 10.01mm |
宽度 | 10.01mm |
Thickness | 0mm |
Pitch | 0.64mm |
Pkg. Dimensions (mm) | 10.01 x 10.01 x 0.00 |