文档标题 | 信息 |
---|---|
Package Previous Code | RNW |
Package Description | 132 LD CQFP (DEEP CAVITY), SOLDER SEAL |
Package Status | Active |
Package Type | CQFP |
类别 | HERMETIC |
Package Code | RNW |
分类 | HERMETIC |
Lead Count | 132 |
Pb (Lead) Free | Yes |
长度 | 24.13mm |
宽度 | 24.13mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 24.13 x 24.13 x 0.00 |