文档标题 | 信息 |
---|---|
Package Description | 20-QFN 4.00 x 4.00 x 0.90 mm Body 0.50m |
Package Status | Active |
Package Type | VFQFPN |
类别 | PLASTIC |
Package Code | QV0020AA |
分类 | G |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 4mm |
Pb Free Category | e3 Sn |
宽度 | 4mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.9 |