文档标题 | 信息 |
---|---|
Package Name | Q80.12X12B |
Package Previous Code | QTB |
Package Description | 80 LEAD LQFP (12x12mm) (1.0mm LEAD LENGTH) |
Package Status | Active |
Package Type | LQFP |
类别 | PLASTIC |
Package Code | QTB |
分类 | PLASTIC |
Lead Count | 80 |
Pb (Lead) Free | Yes |
长度 | 11.99mm |
宽度 | 11.99mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 11.99 x 11.99 x 0.00 |