文档标题 | 信息 |
---|---|
Package Name | Q32.5X5A |
Package Previous Code | QSF |
Package Description | 32 LEAD TQFP (5 x 5mm) (1.0mm LEAD LENGTH) |
Package Status | Active |
Package Type | TQFP |
类别 | PLASTIC |
Package Code | QSF |
分类 | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 0mm |
宽度 | 0mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 0.00 x 0.00 x 0.00 |