文档标题 | 信息 |
---|---|
Package Name | Q128.14X20C |
Package Previous Code | QRT |
Package Description | 128ld 14mm x 20mm LQFP w/ TEP, 8.38mm x 12.81mm pad |
Package Status | Active |
Package Type | LQFP-TEP |
类别 | PLASTIC |
Package Code | QRT |
分类 | PLASTIC |
Lead Count | 128 |
Pb (Lead) Free | Yes |
长度 | 19.99mm |
宽度 | 14mm |
Thickness | 0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 19.99 x 14.00 x 0.00 |