文档标题 | 信息 |
---|---|
Package Name | Q128.14X20G |
Package Previous Code | QRS |
Package Description | 128 LEAD PQFP (14 x 20mm) (1.6mm LEAD LENGTH)-ASEKH |
Package Status | Active |
Package Type | PQFP |
类别 | PLASTIC |
Package Code | QRS |
分类 | PLASTIC |
Lead Count | 128 |
Pb (Lead) Free | Yes |
长度 | 0mm |
宽度 | 0mm |
Thickness | 2.72mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 0.00 x 0.00 x 2.72 |