文档标题 | 信息 |
---|---|
Package Name | ADT001 |
Package Previous Code | QRN |
Package Description | 128 LEAD PQFP (14x20mm) (1.6mm LEAD LENGTH) |
Package Status | Active |
Package Type | PQFP-HS |
类别 | PLASTIC |
Package Code | QRN |
分类 | PLASTIC |
Lead Count | 128 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 19.99mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 14.00 x 19.99 x 0.00 |