文档标题 | 信息 |
---|---|
Package Name | Q128.14X14 |
Package Previous Code | QRF |
Package Description | 128 LEAD PACKAGE 14mm x 14mm LQFP 5.5mm x 5.5mm pad |
Package Status | Active |
Package Type | LQFP |
类别 | PLASTIC |
Package Code | QRF |
分类 | PLASTIC |
Lead Count | 128 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 1.4mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 14.00 x 14.00 x 1.40 |