文档标题 | 信息 |
---|---|
Package Name | Q48.7X7 |
Package Previous Code | QMM |
Package Description | 48 LEAD TQFP(1.0MM) 7x7MM with MEP & Pb Free |
Package Status | Active |
Package Type | TQFP |
类别 | PLASTIC |
Package Code | QMM |
分类 | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 7.01mm |
宽度 | 7.01mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 0.00 |