文档标题 | 信息 |
---|---|
Package Name | Q208.28X28E |
Package Previous Code | QLH |
Package Description | 208L PQFP-EP PACKAGE 28 x 28mm (1.3mm LEAD LENGTH) with EDHS |
Package Status | Active |
Package Type | PQFP-HS |
类别 | PLASTIC |
Package Code | QLH |
分类 | PLASTIC |
Lead Count | 208 |
Pb (Lead) Free | Yes |
长度 | 27.99mm |
宽度 | 27.99mm |
Thickness | 3.32mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 27.99 x 27.99 x 3.32 |