文档标题 | 信息 |
---|---|
Package Name | ADT001 |
Package Previous Code | QKV |
Package Description | 160 LEAD PQFP (28x28mm) (1.3mm LEAD LENGTH) |
Package Status | Active |
Package Type | PQFP |
类别 | PLASTIC |
Package Code | QKV |
分类 | PLASTIC |
Lead Count | 160 |
Pb (Lead) Free | Yes |
长度 | 27.99mm |
宽度 | 27.99mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 27.99 x 27.99 x 0.00 |