文档标题 | 信息 |
---|---|
Package Name | Q100.14X20 |
Package Previous Code | QHR |
Package Description | 100 LEAD MQFP |
Package Status | Active |
Package Type | MQFP |
类别 | PLASTIC |
Package Code | QHR |
分类 | PLASTIC |
Lead Count | 100 |
Pb (Lead) Free | Yes |
长度 | 19.99mm |
宽度 | 14mm |
Thickness | 2.72mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 19.99 x 14.00 x 2.72 |