文档标题 | 信息 |
---|---|
Package Name | Q80.14X20 |
Package Previous Code | QGS |
Package Description | 80 LEAD MQFP |
Package Status | Active |
Package Type | MQFP |
类别 | PLASTIC |
Package Code | QGS |
分类 | PLASTIC |
Lead Count | 80 |
Pb (Lead) Free | Yes |
长度 | 19.99mm |
宽度 | 14mm |
Thickness | 2.7mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 19.99 x 14.00 x 2.70 |