文档标题 | 信息 |
---|---|
Package Name | MDP0055 |
Package Previous Code | QFE |
Package Description | 128 LEAD MQFP ( 14 MM X 20 MM ) |
Package Status | Active |
Package Type | MQFP |
类别 | PLASTIC |
Package Code | QFE |
分类 | PLASTIC |
Lead Count | 128 |
Pb (Lead) Free | Yes |
长度 | 19.99mm |
宽度 | 14mm |
Thickness | 2.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 19.99 x 14.00 x 2.75 |