文档标题 | 信息 |
---|---|
Package Name | Q128.14X14 |
Package Previous Code | QED |
Package Description | 128 LEAD LQFP (14x14mm) (1.0mm LEAD LENGTH) |
Package Status | Active |
Package Type | LQFP |
类别 | PLASTIC |
Package Code | QED |
分类 | PLASTIC |
Lead Count | 128 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 1.4mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 14.00 x 14.00 x 1.40 |