文档标题 | 信息 |
---|---|
Package Name | Q44.10X10 |
Package Previous Code | QAH |
Package Description | 44 LEAD MQFP |
Package Status | Active |
Package Type | MQFP |
类别 | PLASTIC |
Package Code | QAH |
分类 | PLASTIC |
Lead Count | 44 |
Pb (Lead) Free | Yes |
长度 | 10.01mm |
宽度 | 10.01mm |
Thickness | 2.02mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 10.01 x 10.01 x 2.02 |