文档标题 信息
Package Name Q64.10X10H
Package Previous Code QAE
Package Description 64ld 10x10 mm TQFP-EP - ASECL (1.0mm LEAD LENGTH)
Package Status Active
Package Type TQFP-EP
Package Code QAE
分类 PLASTIC
Lead Count 64
Pb (Lead) Free Yes
长度 10.01mm
宽度 10.01mm
Thickness 0.99mm
Pitch 0.51mm
Pkg. Dimensions (mm) 10.01 x 10.01 x 0.99