文档标题 | 信息 |
---|---|
Package Description | LQFP 80L 12x12x1.4mm 0.5mm pitch |
Package Status | Active |
Package Type | LQFP |
类别 | PLASTIC |
Package Code | PL0080AA |
分类 | G |
Lead Count | 80 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 1.4mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 12.0 x 12.0 x 1.4 |