文档标题 | 信息 |
---|---|
Package Name | PRSP0008DM-A |
Package Previous Code | T8MF-127-DAA |
JEITA Standard | - |
Package Status | Active |
Package Type | SOP |
类别 | Dic |
Package Code | pkg_9875 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 4.9mm |
宽度 | 3.9mm |
Thickness | 1.75mm |
Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.75 |