文档标题 | 信息 |
---|---|
Package Name | PRSP0020DE-A |
Package Previous Code | FP-20DTV |
JEITA Standard | P-HSOP20-11x14.1-1.27 |
Package Status | Active |
Package Type | HSOP |
类别 | IC |
Package Code | pkg_984 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 14.1mm |
宽度 | 11mm |
Thickness | 3.6mm |
Pkg. Dimensions (mm) | 14.1 x 11 x 3.6 |