文档标题 | 信息 |
---|---|
Package Name | PLQP0064JA-A |
Package Previous Code | P64GK-65-UET-2 |
JEITA Standard | P-LQFP64-12x12-0.65 |
Package Status | Active |
Package Type | LQFP |
类别 | IC |
Package Code | pkg_9715 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.6 |