文档标题 | 信息 |
---|---|
Package Name | PLQP0040JB-D |
Package Previous Code | FP-40CV |
JEITA Standard | P-HLQFP40-7x7-0.65 |
Package Status | Active |
Package Type | HLQFP |
类别 | IC |
Package Code | pkg_970 |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.7 |