文档标题 | 信息 |
---|---|
Package Name | PRBG1296FB-A |
Package Previous Code | 1296F7M |
JEITA Standard | P-HBGA1296-37.5x37.5-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_968 |
Lead Count | 1296 |
Pb (Lead) Free | Yes |
长度 | 37.5mm |
宽度 | 37.5mm |
Thickness | 2.9mm |
Pkg. Dimensions (mm) | 37.5 x 37.5 x 2.9 |