文档标题 | 信息 |
---|---|
Package Name | PRBG0769FB-A |
Package Previous Code | 769F7T |
JEITA Standard | P-BGA769-35x35-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_963 |
Lead Count | 769 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.6 |