文档标题 | 信息 |
---|---|
Package Name | PRBG0564DA-A |
Package Previous Code | 564F7X-B |
JEITA Standard | P-BGA564-37.5x37.5-1.27 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_961 |
Lead Count | 564 |
Pb (Lead) Free | Yes |
长度 | 37.5mm |
宽度 | 37.5mm |
Thickness | 2.8mm |
Pkg. Dimensions (mm) | 37.5 x 37.5 x 2.8 |