文档标题 | 信息 |
---|---|
Package Name | PRSP0024GD-A |
Package Previous Code | P24MM-80-MAA-1 |
JEITA Standard | P-SSOP24-19.1x11.8-0.80 |
Package Status | Active |
Package Type | SSOP |
类别 | IC |
Package Code | pkg_9555 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 19.1mm |
宽度 | 11.8mm |
Thickness | 2.58mm |
Pkg. Dimensions (mm) | 19.1 x 11.8 x 2.58 |