文档标题 | 信息 |
---|---|
Package Name | PRBG0324FA-A |
Package Previous Code | 324F7X-A |
JEITA Standard | P-BGA324-19x19-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_950 |
Lead Count | 324 |
Pb (Lead) Free | Yes |
长度 | 19mm |
宽度 | 19mm |
Thickness | 2.2mm |
Pkg. Dimensions (mm) | 19 x 19 x 2.2 |