文档标题 | 信息 |
---|---|
Package Name | PRBG0272DE-A |
Package Previous Code | 272F7X-E |
JEITA Standard | P-BGA272-27x27-1.27 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_933 |
Lead Count | 272 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 2.5mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.5 |