文档标题 | 信息 |
---|---|
Package Name | PRQP0208KD-A |
Package Previous Code | FP-208V |
JEITA Standard | P-FQFP208-28x28-0.50 |
Package Status | Active |
Package Type | FQFP |
类别 | IC |
Package Code | pkg_93 |
Lead Count | 208 |
Pb (Lead) Free | Yes |
长度 | 28mm |
宽度 | 28mm |
Thickness | 3.56mm |
Pkg. Dimensions (mm) | 28 x 28 x 3.56 |