文档标题 | 信息 |
---|---|
Package Name | PLBG0234GA-A |
Package Previous Code | P234F1-80-FNC |
JEITA Standard | P-LFBGA234-15x15-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_9235 |
Lead Count | 234 |
Pb (Lead) Free | Yes |
长度 | 15mm |
宽度 | 15mm |
Thickness | 1.51mm |
Pkg. Dimensions (mm) | 15 x 15 x 1.51 |