文档标题 | 信息 |
---|---|
Package Name | PLBG0096KB-A |
Package Previous Code | P96F1-50-BAP-1 |
JEITA Standard | P-LFBGA96-6x6-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_9156 |
Lead Count | 96 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 6mm |
Thickness | 1.3mm |
Pkg. Dimensions (mm) | 6 x 6 x 1.3 |