文档标题 | 信息 |
---|---|
Package Name | PVSF0003ZA-A |
Package Previous Code | P3D1-95-866 |
JEITA Standard | - |
Package Status | Active |
Package Type | SOT-23F |
类别 | Dic |
Package Code | pkg_8917 |
Lead Count | 3 |
Pb (Lead) Free | Yes |
长度 | 2.9mm |
宽度 | 2mm |
Thickness | 0.9mm |
Pkg. Dimensions (mm) | 2.9 x 2 x 0.9 |