文档标题 | 信息 |
---|---|
Package Name | SXBG0008LA-A |
Package Previous Code | TBS-8BV |
JEITA Standard | S-XFBGA8-0.7X1.5-0.40 |
Package Status | Active |
Package Type | S-XFBGA |
类别 | IC |
Package Code | pkg_8678 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 1.5mm |
宽度 | 0.7mm |
Thickness | 0.4mm |
Pkg. Dimensions (mm) | 1.5 x 0.7 x 0.4 |