文档标题 | 信息 |
---|---|
Package Name | SXBG0005LB-A |
Package Previous Code | TBS-5CV |
JEITA Standard | S-XFBGA5-0.7X1.1-0.40 |
Package Status | Active |
Package Type | S-XFBGA |
类别 | IC |
Package Code | pkg_8668 |
Lead Count | 5 |
Pb (Lead) Free | Yes |
长度 | 1.1mm |
宽度 | 0.7mm |
Thickness | 0.4mm |
Pkg. Dimensions (mm) | 1.1 x 0.7 x 0.4 |