文档标题 | 信息 |
---|---|
Package Name | PWQN0028KA-B |
Package Previous Code | 28PJW-B |
JEITA Standard | P-HWQFN28-5x5-0.50 |
Package Status | Active |
Package Type | HWQFN |
类别 | IC |
Package Code | pkg_860 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.8 |