文档标题 | 信息 |
---|---|
Package Name | PLBG0336GA-A |
Package Previous Code | BP-336 |
JEITA Standard | P-LFBGA336-17x17-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_857 |
Lead Count | 336 |
Pb (Lead) Free | Yes |
长度 | 17mm |
宽度 | 17mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 17 x 17 x 1.4 |